IESNA:LM-63-2002
[TEST]P1198214
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-722-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4747
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
657.3 736.4 823.1 909.1 980.4 1027.5 1051 1061.2 1070.7 1083.7
1101.7 1123.3 1151.4 1179.9 1210.6 1252.5 1312.7 1400.3 1529.8 1709.3
1947.7 2262.3 2691.4 3223.8 3567.1 3484.1 3229.3 2878.7 2500.4 2141.3
1774.1 1368.9 936.9 550.7 223.4 56.2 0
657.3 742 836.2 934.3 1012.1 1063.1 1088.3 1095.8 1099.8 1101.7
1106.6 1113.2 1121.7 1125.3 1136.7 1162.2 1207 1278.3 1393.8 1563.5
1792.1 2110.9 2590.6 3295.7 4233.3 4531.5 4290.8 4005.3 3689.4 3360.4
2875.1 2246.6 1565.8 953.3 376.4 120.3 0
657.3 754.4 865.6 979.1 1072.9 1129.8 1146.2 1136.1 1111.9 1076.9
1038.3 1001.3 964.7 930.7 914 934 1021 1175.3 1362 1537
1702.8 1896.1 2160.3 2541.3 3270.8 4144.6 3966.4 3542.9 3265 3074.6
2803.5 2411.4 1884 1311.3 512.8 84.4 0
657.3 761 896 1019.6 1118.4 1166.5 1165.5 1124 1058.2 988.9
923.2 868.2 825.7 800.9 825.4 947.4 1155 1408.8 1676.6 1958.8
2267.5 2561.5 2842.1 3167.5 3648.5 4262.7 4382.1 4065.5 3710.4 3346.4
2914.1 2333.6 1646.2 796.9 312 35 0
657.3 771.1 902.6 1032.7 1133.4 1181.8 1161.2 1088 995.4 921.2
855.2 802.5 764.9 756.4 827.4 1015.4 1294.7 1645.6 2078.2 2604
3180.6 3773.5 4366 4898.7 5504.1 6060.6 6201.6 5946.8 5461.2 4813.4
3961.5 2788.5 1809.7 1000.7 482.7 55.9 0
657.3 771.8 904.2 1032.7 1130.2 1173.3 1152.4 1081.1 989.2 906.8
840.8 789.1 755.1 760 858.8 1080.5 1400.3 1819.5 2352.2 2958.5
3576.6 4181.6 4790.2 5417.4 6126.7 6642.4 6671.5 6264.7 5555.7 4617.8
3637.4 2701.8 1765.6 1027.2 407.1 51.3 0
657.3 771.8 900.9 1024.9 1114.2 1155 1150.1 1104 1033.1 955.2
885.9 834.2 798.6 795.6 873.5 1068.4 1354.2 1695.9 2095.2 2538
2980.4 3424.9 3852 4281 4869 5445.2 5599.2 5312.4 4824.8 4190.1
3481.4 2698.6 2032.4 1210.3 459.5 40.6 0
657.3 762.9 883.3 996.1 1077.9 1119.7 1133.1 1125.6 1094.5 1047.8
995.8 945.7 902.6 879.4 900.9 1006.6 1198.5 1446.1 1710 1954.6
2190.7 2398 2593.6 2867 3386.9 3909.2 3841.8 3398.4 2989 2626.9
2175 1634.4 1096.5 533.4 149.8 18.3 0
657.3 762.6 870.2 969.3 1040.9 1080.8 1103.7 1118.4 1125.9 1128.2
1124.3 1113.2 1099.4 1084.4 1082.1 1108.6 1189.7 1331.6 1530.4 1756.7
2016.1 2337.9 2763 3315 3895.1 4004.3 3396.7 2625 1930.7 1405.9
1103.4 806.1 584.7 344 95.8 3.9 0
657.3 744.6 835.2 918.6 979.4 1016 1043.2 1066.7 1088.6 1116.4
1146.5 1176.6 1214.9 1251.5 1301.2 1375.4 1482.4 1635.1 1866.3 2181.5
2566.8 3013.8 3544.9 4138.7 4351.6 4038 3296.7 2473.9 1670.7 1205.1
871.8 581.8 350.2 80.8 2 0 0
657.3 742.7 827.7 899.6 954.6 987.9 1012.4 1038 1062.2 1090
1124 1160.6 1206 1255.8 1317.9 1406.5 1528.8 1694.3 1912.7 2192.3
2554.3 2988.3 3390.5 3624 3579.5 3236.8 2601.8 1887.6 1211.3 861
594.2 372.5 207.3 45.1 0 0 0
657.3 729.9 807.1 869.9 916.6 947.4 968.6 991.8 1016.4 1041.6
1073.3 1111.2 1155.4 1204.4 1263.3 1340.4 1444.1 1581.1 1756.4 2000
2317.6 2622.4 2771.8 2720.5 2540.3 2238.1 1762 1192.3 643.9 380.3
209.6 93.9 36.3 4.6 0 0 0
657.3 722.4 782.2 826 859.1 879 893.1 911.4 927.4 942.8
964.4 993.2 1027.2 1059.9 1094.9 1137.7 1188.1 1248.6 1322.8 1397
1419.6 1345 1156.3 934.9 688.4 477.8 337.5 243.6 171 123
83.1 49.7 27.8 12.4 2.3 0 0
657.3 703.7 748.2 780.9 799.9 809.7 816.6 819.5 817.5 810
798.9 793 786.5 770.8 736.4 687.4 636.4 587.7 545.8 517.3
503 489.9 471.9 441.5 418.3 400.3 344.7 279.3 184.4 129.2
92.2 64.1 42.5 18.3 2.6 0 0
657.3 685.1 717.2 741.4 754.4 757.7 750.2 729.9 697.2 654.7
608.9 572 547.8 533 521.3 503.9 479.1 455.2 436.6 426.8
426.8 429.4 430 427.4 408.1 365.6 320.5 290.4 244.6 196.5
142.6 93.5 51 19.9 1.3 0 0
657.3 670.1 685.4 703.1 715.8 714.5 697.2 663.5 622.6 584.4
552.7 530.1 517 507.2 495.8 478.1 453.2 423.2 393.7 370.5
358.1 359.7 369.9 376.7 374.1 362.7 337.8 297.6 252.8 210.6
171 134.4 97.8 56.9 24.5 0 0
657.3 649.8 654.7 667.1 680.9 687.4 677.3 655 630.2 607.9
585.4 559.9 533.4 507.5 482.4 455.9 426.8 396 366.9 343
321.8 303.8 288.4 278.6 275.7 274.7 269.5 257.7 237.4 209
161.2 110.5 61.2 32.4 11.8 0 0
657.3 636.4 624.3 626.9 646.8 672.4 692.3 693.9 679.9 657.6
631.8 601.1 565.4 527.8 492.2 458.2 425.8 394.4 366.3 344.4
328.3 317.9 309.4 298.9 282.9 257.7 231.5 212.6 195.6 176.6
151.7 117.4 75.5 43.8 14.4 0 0
657.3 620.4 592.2 588 607.6 657 710 734.8 727.3 699.2
665.5 631.1 594.8 554.6 514.4 475.2 438.2 404.2 374.4 351.5
334.2 322.1 317.2 313.9 306.7 291 272.1 250.5 228.6 203.1
172 134.1 98.8 62.1 20.3 0 0
657.3 605 562.8 541.9 552 601.7 674.6 733.2 747.2 722.7
681.8 642.6 606.3 568.4 530.8 493.1 455.9 419.6 387.8 363.6
343.4 330 320.2 315.9 309.7 298.2 281.9 263.6 243.6 221.4
190.7 151.4 111.2 61.2 19 0.7 0
657.3 591.2 544.8 517.3 521.3 565.7 633.1 692 725 715.8
681.5 642.6 606.3 570.3 535 499.7 463.1 427.1 395.7 369.2
346.6 331.3 319.8 313 305.8 292.7 273.4 252.5 231.5 207
176.6 136.7 99.4 53 14.4 0 0
657.3 588.6 533.4 495.1 487.9 517.3 570 630.2 670.1 674
652.7 619.7 587 556.6 526.5 494.1 460.1 425.8 394.1 366.9
343.7 327 312.6 299.5 283.9 260.6 228.3 190.7 155.3 126.2
97.5 65.1 39.6 19.9 1.6 0 0
657.3 572.6 504.6 451 424.5 425.8 442.5 465 483 492.5
492.5 480.7 465.7 449.7 432 413.4 395 375.1 351.2 326.7
303.1 276.3 248.5 224.3 199.8 166.8 134.1 110.2 91.2 72.6
53.3 33 15.4 4.3 0 0 0
657.3 560.8 482.7 417.6 377.4 360 354.5 353.8 351.9 348.9
342.7 330.9 316.9 300.2 280.6 264.6 248.9 236.8 228.9 225.6
221.4 212.2 197.5 178.9 156.6 133.4 111.8 92.9 74.9 58.5
41.9 23.5 10.1 1.6 0 0 0
657.3 555 468 397 350.2 327 314.9 304.5 292.7 279.6
267.8 258.3 247.6 238.7 228.3 217.8 206.7 192.3 176.3 162.9
149.1 136.7 125.9 117.4 107.9 96.1 83.1 70 55.9 42.8
29.1 18.3 8.8 0.3 0 0 0
657.3 550 459.1 386.2 337.2 311 295 279.6 264.9 250.2
236.1 224 212.6 201.1 190.7 180.5 169.7 158.6 148.1 137
126.6 117.4 109.2 100.4 89.9 80.8 70.3 58.5 45.1 33.4
24.2 14.4 4.9 0 0 0 0
657.3 554.6 462.1 387.8 334.9 304.1 283.5 267.8 254.4 241.3
228.3 215.8 203.1 191.6 181.2 170.7 159.9 148.1 136.4 124.3
113.8 105 97.5 90.9 84.4 77.2 67.4 56.6 47.1 38.9
30.1 20.6 7.5 0 0 0 0
657.3 557.2 465.3 390.1 333.6 296.3 274.4 260.3 247.9 234.8
222.4 209.9 198.8 188.4 178.6 168.1 157.6 145.9 134.1 122.3
111.8 104.3 98.1 92.9 86.7 78.2 66.7 57.2 50 42.5
33.4 22.2 8.8 2.6 0 0 0
657.3 557.2 468.9 393.1 332.6 290.1 266.8 253.4 241 228.6
214.9 203.1 192.9 181.8 171 160.2 149.1 138 126.9 116.4
107.9 102.4 97.1 91.6 83.1 71.3 56.9 50 42.8 35
25.5 13.4 5.6 1.3 0 0 0
657.3 568.4 483 406.8 340.8 291.4 265.2 251.2 238.7 228.3
216.2 204.7 193.6 182.8 171.7 160.9 149.8 139 128.8 119.7
112.2 106.3 100.4 93.2 82.7 66.1 49.7 42.8 36 28.5
20.3 11.8 6.2 2.6 0.7 0 0
657.3 574.9 492.5 416.3 347.9 296 266.8 251.5 239.4 228.3
216.8 205.7 194.9 184.1 173.6 163.2 152.4 141.9 132.1 123.3
115.8 109.6 103 94.8 83.4 66.1 49.1 42.2 35 27.8
19.3 11.4 6.5 3.3 1.6 0 0
657.3 577.5 498.7 424.5 354.5 304.1 268.2 253.1 239.7 230.2
219.4 208.6 198.2 187.7 177.6 167.8 157.3 146.8 137 127.2
119.4 112.8 106 98.4 84.4 67 52 45.5 37.9 30.4
21.6 13.1 7.8 4.9 2.9 1.3 0
657.3 595.8 527.2 456.2 385.9 324.1 280.6 256.4 243.3 232.8
223.4 213.5 203.7 193.9 183.8 173.6 163.5 153 143.6 134.4
126.2 118.7 111.2 102.7 92.2 78.8 62.1 53 45.1 37.3
28.5 18 11.1 7.2 5.2 2.6 0
657.3 609.6 553 489.9 422.5 358.4 304.8 264.6 244.6 232.8
223.4 213.9 204.4 194.6 184.8 174.3 163.2 153 143.2 134.1
126.6 118.7 110.5 101.4 91.2 80.1 67.4 56.6 48.7 40.9
32.7 23.5 12.1 7.2 4.6 2.3 0
657.3 622.6 583.1 533 477.1 415.6 355.5 297.6 253.8 235.1
224 213.9 204.4 194.6 184.1 174 163.2 152.4 141.9 130.8
120.3 110.5 101.4 92.9 85.7 77.2 66.7 55.6 45.1 37
29.8 22.2 12.4 5.6 2.9 1 0
657.3 643.6 624.6 595.5 548.4 494.5 440.5 385.6 314.3 257
229.9 217.1 206.7 196.5 186.7 176.6 166.1 155.7 144.9 133.4
122.6 111.8 102 92.9 84 74.9 65.1 55.6 45.1 34.3
26.5 18.6 11.8 6.2 2.9 1.3 0
657.3 665.2 669.1 665.2 642.6 607.3 565.4 519 459.5 382.6
303.1 244.3 216.2 203.4 193.9 184.8 175 166.5 158.3 148.5
138.7 126.6 114.5 103.3 94.5 86 94.5 99.1 74.9 59.8
39.6 29.1 16.7 8.2 3.9 2 0
657.3 686.4 714.9 738.1 747.2 740 716.8 686.4 658 624
572 501.3 418.6 334.2 265.9 229.6 219.1 211.3 197.5 185.1
175.6 167.1 155 146.2 154 159.9 134.7 102.4 62.1 46.4
34.7 25.2 17 9.8 4.9 1.6 0
657.3 708 761.3 811 848 869.2 870.5 858.4 847 843.4
841.1 831.3 812 787.8 757 721.4 676.6 633.8 618.7 675
796.9 913 930.4 806.4 569 337.2 199.2 125.2 86.7 63.4
48.1 34.7 23.5 13.4 5.2 1.3 0
657.3 728.9 803.8 878 940.2 980.1 999 1005.6 1012.1 1023.6
1041.2 1064.1 1091.6 1116.8 1141.9 1160.9 1191 1245 1345.7 1510.5
1724.4 1956.2 2182.5 2356.5 2376.8 2213.6 1900.3 1484.7 1036.6 647.8
376.4 224 127.5 48.1 14.7 0.7 0
657.3 736.4 823.1 909.1 980.4 1027.5 1051 1061.2 1070.7 1083.7
1101.7 1123.3 1151.4 1179.9 1210.6 1252.5 1312.7 1400.3 1529.8 1709.3
1947.7 2262.3 2691.4 3223.8 3567.1 3484.1 3229.3 2878.7 2500.4 2141.3
1774.1 1368.9 936.9 550.7 223.4 56.2 0
